Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RAPID-FIBER-PANELS

Base Product
  • Available in:
  • Latin America
  • North America

Rapid Fiber Panels are available with SC or LC connectors on the front, singlemode or multimode, and Indoor/Outdoor or Plenum cable with single fiber breakouts (SC or LC), MPO’s or stub on the far-end.
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
Configure and display product variants of RAPID-FIBER-PANELS by selecting options

Loading...
Product
Body Style Cable Length Total Fibers, quantity Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
RCPB-1K4PUE12200 RCPB-1K4PUE12200
RapidFiber® Termination Panel, 48-Position 1RU, singlemode, LC/UPC to MPO, 122 m
Symmetrical 48 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 1 48 Sliding
RCPB-1K4PUE15300 RCPB-1K4PUE15300
RapidFiber® Termination Panel, 48-Position 1RU, singlemode, LC/UPC to MPO, 153 m
Symmetrical 48 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 1 48 Sliding
RCPB-1T2PUM06100 RCPB-1T2PUM06100
RapidFiber® Termination Panel, 24-Position SC/UPC to MPO, 1RU, multimode (OM4), 61 m, black
Symmetrical 61 m | 200.131 ft 24 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded SC/UPC MPO EIA 19 in | EIA 23 in 1 24 Sliding
RCPB-3CAPUM03100 RCPB-3CAPUM03100
RapidFiber® Termination Panel, 144-Position LC/UPC to MPO, 3RU, multimode (OM4), 31 m, black
Symmetrical 31 m | 101.706 ft 144 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 3 144 Sliding
RCPB-3CAPUM06100 RCPB-3CAPUM06100
RapidFiber® Termination Panel, 144-Position LC/UPC to MPO, 3RU, multimode (OM4), 61 m, black
Symmetrical 61 m | 200.131 ft 144 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 3 144 Sliding
RCPB-4CAPUM03100 RCPB-4CAPUM03100
RapidFiber® Termination Panel, 144-Position LC/UPC to MPO, 4RU, multimode (OM4), 31 m, black
Symmetrical 31 m | 101.706 ft 144 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 4 144 Sliding
RCPB-4CAPUM06100 RCPB-4CAPUM06100
RapidFiber® Termination Panel, 144-Position LC/UPC to MPO, 4RU, multimode (OM4), 61 m, black
Symmetrical 61 m | 200.131 ft 144 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded LC/UPC MPO EIA 19 in | EIA 23 in 4 144 Sliding
RCPB-4TAPUT03167 RCPB-4TAPUT03167
RapidFiber® Termination Panel, 144-Position SC/UPC to MPO, 4RU, multimode (OM4), 31 m, black
Symmetrical 31 m | 101.706 ft 144 Latin America | North America CommScope® RapidFiber® RCP Fiber patch panel | with rapid cable Patching Fully loaded SC/UPC MPO EIA 19 in | EIA 23 in 4 144 Sliding
Features and Benefits
Rapid Fiber Panels utilize CommScope's unique RapidReel fiber cable spools so the cable is always the right length. Available to store up to 100' of cable inside the panel up to 1000‘ of total cable length.
The Rapid Fiber panel offers service providers unmatched savings in installation time, labor costs and performance.

Product classification

Portfolio CommScope®
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Dimensions

Width 482.6 mm | 19 in
Depth 381 mm | 15 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863

Product classification

Portfolio CommScope®
Product Brand RapidFiber®
Product Series RCP

General Specifications

Functionality Patching
Color Putty white
Rack Type EIA 19 in | EIA 23 in

Dimensions

Width 482.6 mm | 19 in
Depth 381 mm | 15 in

Environmental Specifications

Qualification Standards NEBS Level 3 | Telcordia GR-1435 | Telcordia GR-326 | Telcordia GR-409 | UL 1863
Click on image to enlarge.