Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FMT Fiber Termination Panel, 24 SC/UPC, singlemode, 1RU, 19 in, black, pre-terminated with IFC cable, 61 meters, stub tail at far end
Portfolio | CommScope® |
Product Series | FMT |
Functionality | Patching |
Cable Stub Type | IFC |
Color | Black |
Interface, rear | Stub tail |
Rack Type | EIA 19 in | EIA 23 in |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Portfolio | CommScope® |
Product Series | FMT |
Functionality | Patching |
Cable Stub Type | IFC |
Color | Black |
Interface, rear | Stub tail |
Rack Type | EIA 19 in | EIA 23 in |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |