Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FMT Fiber Storage Panel, with sliding tray, with storage spools, 1RU, 19 in, putty white
Portfolio | CommScope® |
Product Series | FMT |
Functionality | Slack storage |
Color | Black + Putty white (front) |
Growth Configuration | Unloaded |
Rack Type | EIA 19 in | EIA 23 in |
Splicing Capacity, maximum | 0 |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Click on image to enlarge. |
Finish | Powder coated |
Material Type | Steel |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Portfolio | CommScope® |
Product Series | FMT |
Functionality | Slack storage |
Color | Black + Putty white (front) |
Growth Configuration | Unloaded |
Rack Type | EIA 19 in | EIA 23 in |
Splicing Capacity, maximum | 0 |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Finish | Powder coated |
Material Type | Steel |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |