Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FL2000 Fiber Termination Panel, 48 LC/UPC, singlemode, 2RU, 19 in, putty white, pre-terminated with IFC cable, 15 meters, Stub tail at far end
| Portfolio | CommScope® | 
| Product Series | FL2000 | 
| Functionality | Patching | 
| Adapter Packs Included, quantity | 4 | 
| Cable Exit Location | Upward | 
| Cable Stub Type | IFC | 
| Color | Putty white | 
| Growth Configuration | Fully loaded | 
| Interface, rear | Stub tail | 
| Rack Type | EIA 19 in | 
| Splicing Capacity, maximum | 0 | 
| Height | 88.9 mm | 3.5 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 256.54 mm | 10.1 in | 
| Click on image to enlarge. | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Portfolio | CommScope® | 
| Product Series | FL2000 | 
| Functionality | Patching | 
| Adapter Packs Included, quantity | 4 | 
| Cable Exit Location | Upward | 
| Cable Stub Type | IFC | 
| Color | Putty white | 
| Growth Configuration | Fully loaded | 
| Interface, rear | Stub tail | 
| Rack Type | EIA 19 in | 
| Splicing Capacity, maximum | 0 | 
| Height | 88.9 mm | 3.5 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 256.54 mm | 10.1 in | 
| Finish | Powder coated | 
| Material Type | Steel | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |