Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FL2000 Fiber Splice Panel, unloaded, for 144 splices, 19 in, 5RU, putty white
Portfolio | CommScope® |
Product Series | FL2000 |
Functionality | Splicing |
Cable Exit Location | Rear, left side | Rear, right side |
Color | Putty white |
Growth Configuration | Unloaded |
Rack Type | EIA 19 in |
Splicing Capacity, maximum | 144 |
Height | 222.25 mm | 8.75 in |
Width | 482.6 mm | 19 in |
Depth | 256.54 mm | 10.1 in |
Finish | Powder coated |
Material Type | Steel |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Included | Mounting hardware |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Portfolio | CommScope® |
Product Series | FL2000 |
Functionality | Splicing |
Cable Exit Location | Rear, left side | Rear, right side |
Color | Putty white |
Growth Configuration | Unloaded |
Rack Type | EIA 19 in |
Splicing Capacity, maximum | 144 |
Height | 222.25 mm | 8.75 in |
Width | 482.6 mm | 19 in |
Depth | 256.54 mm | 10.1 in |
Finish | Powder coated |
Material Type | Steel |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Included | Mounting hardware |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |