Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FOMS-FPS Fiber Storage Panel, 1U, 19 in, gray
Portfolio | CommScope® |
Product Series | FOMS-FPS |
Functionality | Slack storage |
Color | Gray |
Growth Configuration | Unloaded |
Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm |
Splicing Capacity, maximum | 0 |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Portfolio | CommScope® |
Product Series | FOMS-FPS |
Functionality | Slack storage |
Color | Gray |
Growth Configuration | Unloaded |
Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm |
Splicing Capacity, maximum | 0 |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |