Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CV7583-000 | FOMS-FPS-HD-K-SKS2-48

Base Product: FOMS-PANELS

  • Available in:
  • EMEA

FOMS-FPS High Density Fiber Termination/Splice Panel, 48 SC/APC, singlemode, 1RU, 19 in, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Portfolio CommScope®
Product Series FOMS-FPS

General Specifications

Functionality Patching | Splicing
Color Gray
Rack Type EIA 19 in | EIA 23 in | ETSI 600 mm

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Ethylene-propylene (EP) | Polyethylene terephthalate (PET)

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Portfolio CommScope®
Product Series FOMS-FPS

General Specifications

Functionality Patching | Splicing
Color Gray
Rack Type EIA 19 in | EIA 23 in | ETSI 600 mm

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type Ethylene-propylene (EP) | Polyethylene terephthalate (PET)

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant