Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: IPATCH-PANELS
HD iPATCH 1U 96F-LC Distribution MPO08 ULL Module, LazrSPEED, Sliding Panel
Portfolio | CommScope® |
Product Brand | iPatch® | imVision® |
Product Series | HD | IPATCH |
Color | Black |
Intelligence Type | iPatch® enabled |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 539.75 mm | 21.25 in |
Material Type | Steel |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant, Compliant/Exempted |
Portfolio | CommScope® |
Product Brand | iPatch® | imVision® |
Product Series | HD | IPATCH |
Color | Black |
Intelligence Type | iPatch® enabled |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 539.75 mm | 21.25 in |
Material Type | Steel |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant, Compliant/Exempted |