Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: IPATCH-PANELS
SYSTIMAX 360™ iPatch® G2 1U 96F-LC Distribution Panel, Sliding Panel
Portfolio | CommScope® |
Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
Product Series | IPATCH |
Color | Black |
Intelligence Type | iPatch® enabled |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 478.79 mm | 18.85 in |
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | Austel | CE | CSA | UL |
Packaging quantity | 1 |
Weight, net | 2.948 kg | 6.5 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant, Compliant/Exempted |
Portfolio | CommScope® |
Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
Product Series | IPATCH |
Color | Black |
Intelligence Type | iPatch® enabled |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 478.79 mm | 18.85 in |
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | Austel | CE | CSA | UL |
Packaging quantity | 1 |
Weight, net | 2.948 kg | 6.5 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant, Compliant/Exempted |