Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: QUAREO-MODULES
Q3000 Fiber Termination Blade (Module), 48 ports, LC/APC to LC/APC, Singlemode
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Series | Q3000 |
Functionality | Breakout |
Application | For use with Q3000 panels |
Body Style | Duplex | Straight orientation |
Color, housing | Black |
Interface, rear | LC/APC |
Total Ports, quantity, front | 48 |
Fiber Type | OS2 |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Series | Q3000 |
Functionality | Breakout |
Application | For use with Q3000 panels |
Body Style | Duplex | Straight orientation |
Color, housing | Black |
Interface, rear | LC/APC |
Total Ports, quantity, front | 48 |
Fiber Type | OS2 |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |