Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: G2-SPLICE-CASSETTES
G2 Splice Cassette, 12SC/APC, OS2, with pigtails
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Series | G2 |
Color, front | Green |
Interface, rear | Stranded pigtail |
Shuttered | No |
Total Fibers, quantity | 12 |
Height | 26.416 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 165.354 mm | 6.51 in |
Alignment Sleeve Material | Zirconia |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.3 dB |
Return Loss, minimum | 60 dB |
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Included | SMOUV holder | SMOUV splice protection |
Packaging quantity | 1 |
Weight, net | 0.116 kg | 0.2557 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Series | G2 |
Color, front | Green |
Interface, rear | Stranded pigtail |
Shuttered | No |
Total Fibers, quantity | 12 |
Height | 26.416 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 165.354 mm | 6.51 in |
Alignment Sleeve Material | Zirconia |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.3 dB |
Return Loss, minimum | 60 dB |
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Included | SMOUV holder | SMOUV splice protection |
Packaging quantity | 1 |
Weight, net | 0.116 kg | 0.2557 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |