Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: LGX/1000-SPLICE-CASSETTES
OptiSPEED® Splicing cassette, 12LC , no pigtails
Portfolio | CommScope® |
Product Brand | OptiSPEED® |
Adapter Color | Beige |
Interface, rear | No pigtail |
Total Fibers, quantity | 12 |
Total Ports, quantity, front | 6 |
Height | 28.956 mm | 1.14 in |
Width | 104.648 mm | 4.12 in |
Depth | 165.354 mm | 6.51 in |
Safety Standard | UL |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Portfolio | CommScope® |
Product Brand | OptiSPEED® |
Adapter Color | Beige |
Interface, rear | No pigtail |
Total Fibers, quantity | 12 |
Total Ports, quantity, front | 6 |
Height | 28.956 mm | 1.14 in |
Width | 104.648 mm | 4.12 in |
Depth | 165.354 mm | 6.51 in |
Safety Standard | UL |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |