Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: G2-CARTRIDGES
360G2 Singlemode Fiber Cassette 6 SC with pigtails B
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Series | G2 |
| Color, front | Blue |
| Intelligence Type | Not iPatch® ready |
| Interface, rear | Stranded pigtail |
| Total Ports, quantity, front | 6 |
| Height | 25.908 mm | 1.02 in |
| Width | 94.996 mm | 3.74 in |
| Depth | 123.012 mm | 4.843 in |
| Fiber Type | G.657.A1 |
| Insertion Loss, maximum | 0.34 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Series | G2 |
| Color, front | Blue |
| Intelligence Type | Not iPatch® ready |
| Interface, rear | Stranded pigtail |
| Total Ports, quantity, front | 6 |
| Height | 25.908 mm | 1.02 in |
| Width | 94.996 mm | 3.74 in |
| Depth | 123.012 mm | 4.843 in |
| Fiber Type | G.657.A1 |
| Insertion Loss, maximum | 0.34 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |