Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: PROPEL-CABLED-MODULES
Propel ULL Multimode OM5 Cabled Module, 8x8 duplex LC Propel module on End A to 1x8f MPO/UPC pinned on End B, 64 fiber Plenum Trunk, Method A
Configure and display product variants of PPLAGV8LCQXU by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|
| No configured items found. | ||||
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Fiber cabled module | 
| Product Brand | Propel | 
| Product Series | PPL | 
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | 
| Cable Color | Lime green | 
| Interface Feature, front | Duplex | Shuttered | 
| Interface Color, front | Lime green | 
| Interface Feature, rear | Key up/down | Pinned | 
| Module Size, end B | 8 fiber | 
| Module Quantity, end A | 8 | 
| Module Quantity, end B | 8 | 
| Polarity | Method A | 
| Total Ports, quantity, front | 32 | 
| Height | 11 mm | 0.433 in | 
| Width | 98 mm | 3.858 in | 
| Depth | 170 mm | 6.693 in | 
| Breakout Length, end B | 12 in | 120 in | 33 in | 36 in | 48 in | 60 in | 72 in | 
| Cable Assembly Length Range (m) | 1 – 400 | 
| Cable Assembly Length Range (ft) | 2 – 999 | 
| Click on image to enlarge. | 
| Insertion Loss, maximum | 0.35 dB | 
| Qualification Standards | IEC 61753-1 | TIA-568.3-D | 
| Safety Standard | c-UL-us | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Fiber cabled module | 
| Product Brand | Propel | 
| Product Series | PPL | 
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | 
| Cable Color | Lime green | 
| Interface Feature, front | Duplex | Shuttered | 
| Interface Color, front | Lime green | 
| Interface Feature, rear | Key up/down | Pinned | 
| Module Size, end B | 8 fiber | 
| Module Quantity, end A | 8 | 
| Module Quantity, end B | 8 | 
| Polarity | Method A | 
| Total Ports, quantity, front | 32 | 
| Height | 11 mm | 0.433 in | 
| Width | 98 mm | 3.858 in | 
| Depth | 170 mm | 6.693 in | 
| Breakout Length, end B | 12 in | 120 in | 33 in | 36 in | 48 in | 60 in | 72 in | 
| Cable Assembly Length Range (m) | 1 – 400 | 
| Cable Assembly Length Range (ft) | 2 – 999 | 
| Insertion Loss, maximum | 0.35 dB | 
| Qualification Standards | IEC 61753-1 | TIA-568.3-D | 
| Safety Standard | c-UL-us | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |