Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FMT Fiber Optic Sliding Pack, singlemode, 2 SC/UPC simplex adapters
Regional Availability | North America |
Product Series | FMT |
Application | For use with FMT panels |
Adapters, quantity, front | 2 |
Body Style | Simplex | Straight orientation |
Color, front | Putty white |
Total Ports, quantity, front | 2 |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | North America |
Product Series | FMT |
Application | For use with FMT panels |
Adapters, quantity, front | 2 |
Body Style | Simplex | Straight orientation |
Color, front | Putty white |
Total Ports, quantity, front | 2 |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |