Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
IFC/OSP Three-Tier Cable Clamp Kit, for cable ø 1.25" to 1.5"
| Regional Availability | Latin America | North America | 
| Product Type | Clamp set | 
| Application | Accepts cables with a maximum outer diameter of 32 to 38 mm (1.25 to 1.5 in) | 
| Environmental Space | Indoor | 
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Latin America | North America | 
| Product Type | Clamp set | 
| Application | Accepts cables with a maximum outer diameter of 32 to 38 mm (1.25 to 1.5 in) | 
| Environmental Space | Indoor | 
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |