Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: 360-IP-PANELS
SYSTIMAX 360™ iPatch® FTP Evolve Modular Panel, 24 port without jacks
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | SYSTIMAX 360™ | iPatch® |
Intelligence Type | iPatch® enabled |
Rack Units | 1 |
Wiring | T568A | T568B |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 206.5 mm | 8.13 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Safety Standard | UL | cUL |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | RJ45 patch panel |
Product Brand | SYSTIMAX 360™ | iPatch® |
Intelligence Type | iPatch® enabled |
Rack Units | 1 |
Wiring | T568A | T568B |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 206.5 mm | 8.13 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 mOhm |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Safety Standard | UL | cUL |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |