Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Surface Mount Box, universal, one port, gray
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
Application | Used with M Series modular information outlet | Used with SL Series outlets | Used with KJ Series outlets with adapter |
Color | Electrical gray | Gray |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon |
Total Ports, quantity | 1 |
Height | 33.8 mm | 1.331 in |
Width | 31.3 mm | 1.232 in |
Depth | 70.1 mm | 2.76 in |
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging quantity | 1 |
Weight, net | 0.025 kg | 0.055 lb |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Surface mount box |
Application | Used with M Series modular information outlet | Used with SL Series outlets | Used with KJ Series outlets with adapter |
Color | Electrical gray | Gray |
Mounting | Surface |
Outlet Orientation | Flat |
Port Marking Type | Icon |
Total Ports, quantity | 1 |
Height | 33.8 mm | 1.331 in |
Width | 31.3 mm | 1.232 in |
Depth | 70.1 mm | 2.76 in |
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging quantity | 1 |
Weight, net | 0.025 kg | 0.055 lb |