Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
EHR Series Surface Mount Category 5e Office Box, 2 ports, loaded, white
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | NETCONNECT® |
| Product Type | Box |
| Product Series | EHR Series |
| Application | Used with EHR Series outlets |
| Color | White |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Total Ports, quantity | 2 |
| Material Type | Acrylonitrile butadiene styrene (ABS) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | NETCONNECT® |
| Product Type | Box |
| Product Series | EHR Series |
| Application | Used with EHR Series outlets |
| Color | White |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Total Ports, quantity | 2 |
| Material Type | Acrylonitrile butadiene styrene (ABS) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |