Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
AMPLET Surface Mount Office Box, for EHR jacks, 1 port, unloaded, white
Regional Availability | Asia | Australia/New Zealand |
Portfolio | NETCONNECT® |
Product Type | Box |
Product Series | EHR Series |
Application | Used with EHR Series outlets |
Color | White |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand |
Portfolio | NETCONNECT® |
Product Type | Box |
Product Series | EHR Series |
Application | Used with EHR Series outlets |
Color | White |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |