Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Faceplate Extender Kit, gray
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Extender kit |
| Color | Gray |
| Height | 132.33 mm | 5.21 in |
| Width | 73.41 mm | 2.89 in |
| Depth | 12.7 mm | 0.5 in |
| Material Type | Thermoplastic |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Extender kit |
| Color | Gray |
| Height | 132.33 mm | 5.21 in |
| Width | 73.41 mm | 2.89 in |
| Depth | 12.7 mm | 0.5 in |
| Material Type | Thermoplastic |
| Packaging quantity | 1 |
| Packaging Type | Bag |