Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Adapter Plate, FLF, angled, 2-port
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Adapter kit |
Application | Used with SL Series outlets |
Color | White |
Gangs, quantity | 2 |
Outlet Orientation | Angled |
Total Ports, quantity | 2 |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Adapter kit |
Application | Used with SL Series outlets |
Color | White |
Gangs, quantity | 2 |
Outlet Orientation | Angled |
Total Ports, quantity | 2 |
Packaging quantity | 1 |
Packaging Type | Bag |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |