Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FT-MP
GigaREACH Modular Plug Kit, 8 pin configuration, Cat 6, UTP, 100PC
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
Cable Type | U/UTP (unshielded) |
Color | Clear |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 7.87 mm | 0.31 in |
Compatible Cable Diameter, minimum | 6.35 mm | 0.25 in |
Compatible Insulated Conductor Diameter, maximum | 1.07 mm | 0.042 in |
Compatible Insulated Conductor Diameter, minimum | 0.99 mm | 0.039 in |
Contact Plating Thickness | 1.27 µm |
Contact Base Material | Copper alloy |
Contact Plating Material | Gold over nickel | Phosphor Bronze |
Material Type | Polycarbonate |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 1863 |
Packaging Type | Bag |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
Cable Type | U/UTP (unshielded) |
Color | Clear |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 7.87 mm | 0.31 in |
Compatible Cable Diameter, minimum | 6.35 mm | 0.25 in |
Compatible Insulated Conductor Diameter, maximum | 1.07 mm | 0.042 in |
Compatible Insulated Conductor Diameter, minimum | 0.99 mm | 0.039 in |
Contact Plating Thickness | 1.27 µm |
Contact Base Material | Copper alloy |
Contact Plating Material | Gold over nickel | Phosphor Bronze |
Material Type | Polycarbonate |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 1863 |
Packaging Type | Bag |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |