Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Modular Plug Kit, category 6, shielded, 8-position, 4.7 – 5.5 mm max cable jack OD, 500/bag
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
| Cable Type | Round, shielded |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Termination Type | IDC |
| Compatible Cable Diameter, maximum | 5.5 mm | 0.217 in |
| Compatible Cable Diameter, minimum | 4.7 mm | 0.185 in |
| Compatible Insulated Conductor Diameter, maximum | 1.09 mm | 0.043 in |
| Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
| Contact Plating Thickness | 1.27 µm |
| Insulation Resistance, minimum | 500 mOhm |
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Gold |
| Material Type | Glass filled polycarbonate |
| Plug Shield Base Material | Stainless steel |
| Plug Shield Plating Material | Nickel |
| Plug Insertion Life, minimum | 750 times |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | UL 1863 |
| Packaging Type | Bag | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug |
| Cable Type | Round, shielded |
| Conductor Type | Solid | Stranded |
| Interface | RJ45 |
| Termination Type | IDC |
| Compatible Cable Diameter, maximum | 5.5 mm | 0.217 in |
| Compatible Cable Diameter, minimum | 4.7 mm | 0.185 in |
| Compatible Insulated Conductor Diameter, maximum | 1.09 mm | 0.043 in |
| Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
| Contact Plating Thickness | 1.27 µm |
| Insulation Resistance, minimum | 500 mOhm |
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Gold |
| Material Type | Glass filled polycarbonate |
| Plug Shield Base Material | Stainless steel |
| Plug Shield Plating Material | Nickel |
| Plug Insertion Life, minimum | 750 times |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | UL 1863 |
| Packaging Type | Bag | Box | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |