Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

6-2111988-3 | MP-5EMT-C-1

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Modular Plug, category 5e, shielded, cable diameter 5.7–7.0 mm, 100 pcs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug

General Specifications

Cable Type Round, shielded
Conductor Type Solid | Stranded
Interface RJ45
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 7 mm | 0.276 in
Compatible Cable Diameter, minimum 5.7 mm | 0.224 in
Compatible Insulated Conductor Diameter, maximum 1.09 mm | 0.043 in
Compatible Insulated Conductor Diameter, minimum 0.89 mm | 0.035 in
Contact Plating Thickness 1.27 µm

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor Bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate
Plug Shield Base Material Stainless steel
Plug Shield Plating Material Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard UL 1863

Packaging and Weights

Packaging Type Bag | Box | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug

General Specifications

Cable Type Round, shielded
Conductor Type Solid | Stranded
Interface RJ45
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 7 mm | 0.276 in
Compatible Cable Diameter, minimum 5.7 mm | 0.224 in
Compatible Insulated Conductor Diameter, maximum 1.09 mm | 0.043 in
Compatible Insulated Conductor Diameter, minimum 0.89 mm | 0.035 in
Contact Plating Thickness 1.27 µm

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor Bronze
Contact Plating Material Gold
Material Type Glass filled polycarbonate
Plug Shield Base Material Stainless steel
Plug Shield Plating Material Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard UL 1863

Packaging and Weights

Packaging Type Bag | Box | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant