Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Modular Plug Shielded Slim-Line Boot for Category 6A/6 and Category 5e EMT Plugs, 5.7 to 7.0 mm, transparent
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot |
| Boot Feature | Color-clip compatible | Pull-tab compatible | Shielded | Slimline | Snagless |
| Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
| Compatible Cable Diameter, minimum | 5.7 mm | 0.224 in |
| Included | Strain relief |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot |
| Boot Feature | Color-clip compatible | Pull-tab compatible | Shielded | Slimline | Snagless |
| Compatible Cable Diameter, maximum | 7 mm | 0.276 in |
| Compatible Cable Diameter, minimum | 5.7 mm | 0.224 in |
| Included | Strain relief |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |