Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
SL-Series Modular Jack, RJ45, Cat6 Unshielded, Black, CN
| Regional Availability | China |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack |
| Product Series | SL Series |
| ANSI/TIA Category | 6 |
| Cable Type | Unshielded |
| Conductor Type | Solid | Stranded |
| Mounting | SL Series faceplates and panels |
| Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes |
| Outlet Feature | Inverted jack face |
| Outlet Type | Standard |
| Termination Punchdowns, minimum | 200 times |
| Termination Tool | SL Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
| Wiring | T568A | T568B |
| Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
| Panel Thickness, recommended | 1.6 mm | 0.063 in |
| Height | 16.26 mm | 0.64 in |
| Width | 14.48 mm | 0.57 in |
| Depth | 30.48 mm | 1.2 in |
| Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 24–22 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
| Contact Resistance Variation, maximum | 20 mOhm |
| Contact Resistance, maximum | 100 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| Material Type | Polycarbonate |
| Termination Contact Plating | Tin |
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Included | Strain relief cap |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | China |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack |
| Product Series | SL Series |
| ANSI/TIA Category | 6 |
| Cable Type | Unshielded |
| Conductor Type | Solid | Stranded |
| Mounting | SL Series faceplates and panels |
| Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes |
| Outlet Feature | Inverted jack face |
| Outlet Type | Standard |
| Termination Punchdowns, minimum | 200 times |
| Termination Tool | SL Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
| Wiring | T568A | T568B |
| Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
| Panel Thickness, recommended | 1.6 mm | 0.063 in |
| Height | 16.26 mm | 0.64 in |
| Width | 14.48 mm | 0.57 in |
| Depth | 30.48 mm | 1.2 in |
| Compatible Insulated Conductor Diameter, maximum | 1.45 mm | 0.057 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 24–22 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
| Contact Resistance Variation, maximum | 20 mOhm |
| Contact Resistance, maximum | 100 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| Material Type | Polycarbonate |
| Termination Contact Plating | Tin |
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Included | Strain relief cap |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |