Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
SL-Series Modular Jack, RJ45, Cat6 Unshielded, with Dust Cover, Blue
| Regional Availability | North America | 
| Portfolio | Uniprise® | 
| Product Type | Modular jack | 
| Product Series | USL Series | 
| ANSI/TIA Category | 6 | 
| Cable Type | Unshielded | 
| Conductor Type | Solid | Stranded | 
| Termination Type | IDC | 
| Wiring | T568A | T568B | 
| Compatible Conductor Gauge, solid | 22 AWG | 24 AWG | 
| Compatible Conductor Gauge, stranded | 24 AWG | 26 AWG | 
| Contact Resistance Variation, maximum | 20 mOhm | 
| Contact Resistance, maximum | 100 mOhm | 
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F | 
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz | 
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz | 
| Insulation Resistance, minimum | 500 MOhm | 
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 | 
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles | 
| Contact Plating Material | Precious metals | 
| Material Type | High-impact, flame retardant, thermoplastic | PC+ABS | 
| Termination Contact Plating | Nickel | 
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug | 
| Plug Retention Force, minimum | 133 N | 29.9 lbf | 
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | North America | 
| Portfolio | Uniprise® | 
| Product Type | Modular jack | 
| Product Series | USL Series | 
| ANSI/TIA Category | 6 | 
| Cable Type | Unshielded | 
| Conductor Type | Solid | Stranded | 
| Termination Type | IDC | 
| Wiring | T568A | T568B | 
| Compatible Conductor Gauge, solid | 22 AWG | 24 AWG | 
| Compatible Conductor Gauge, stranded | 24 AWG | 26 AWG | 
| Contact Resistance Variation, maximum | 20 mOhm | 
| Contact Resistance, maximum | 100 mOhm | 
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F | 
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz | 
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz | 
| Insulation Resistance, minimum | 500 MOhm | 
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 | 
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles | 
| Contact Plating Material | Precious metals | 
| Material Type | High-impact, flame retardant, thermoplastic | PC+ABS | 
| Termination Contact Plating | Nickel | 
| Plug Insertion Life, test plug | IEC 60603-7 compliant plug | 
| Plug Retention Force, minimum | 133 N | 29.9 lbf | 
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | Up to 95%, non-condensing | 
| Flammability Rating | UL 94 V-0 | 
| Safety Standard | UL | cUL | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |