Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: 2153364
SL-Series Modular Jack, RJ45, Cat6 Shielded, with Dust Cover, Black
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | NETCONNECT® | 
| Product Type | Modular jack | 
| Product Series | SLX Series | 
| ANSI/TIA Category | 6 | 
| Cable Type | Shielded | 
| Conductor Type | Solid | Stranded | 
| Mounting | SL Series faceplates and panels | 
| Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes | 
| Outlet Type | Standard | 
| Termination Punchdowns, minimum | 5 times | 
| Termination Tool | SL Termination tool | 
| Termination Type | IDC | 
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E | 
| Wiring | T568A | T568B | 
| Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) | 
| Panel Thickness, recommended | 1.6 mm | 0.063 in | 
| Height | 16.13 mm | 0.635 in | 
| Width | 14.44 mm | 0.569 in | 
| Depth | 36.8 mm | 1.449 in | 
| Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in | 
| Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in | 
| Contact Plating Thickness | 1.27 µm | 
| Compatible Conductor Gauge, solid | 26–22 AWG | 
| Compatible Conductor Gauge, stranded | 26–24 AWG | 
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 | 
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles | 
| Contact Base Material | Beryllium copper | 
| Contact Plating Material | Gold | 
| Material Type | Polycarbonate | Zamak | 
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Flammability Rating | UL 94 V-0 | 
| Packaging Type | Bag | Box | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| RCM   | Compliant to electrical safety & telecommunications requirements | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | NETCONNECT® | 
| Product Type | Modular jack | 
| Product Series | SLX Series | 
| ANSI/TIA Category | 6 | 
| Cable Type | Shielded | 
| Conductor Type | Solid | Stranded | 
| Mounting | SL Series faceplates and panels | 
| Mounting Note | Color matches with SL-style Black Faceplates and Surface Mount Boxes | 
| Outlet Type | Standard | 
| Termination Punchdowns, minimum | 5 times | 
| Termination Tool | SL Termination tool | 
| Termination Type | IDC | 
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E | 
| Wiring | T568A | T568B | 
| Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) | 
| Panel Thickness, recommended | 1.6 mm | 0.063 in | 
| Height | 16.13 mm | 0.635 in | 
| Width | 14.44 mm | 0.569 in | 
| Depth | 36.8 mm | 1.449 in | 
| Compatible Cable Diameter, maximum | 8.5 mm | 0.335 in | 
| Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in | 
| Contact Plating Thickness | 1.27 µm | 
| Compatible Conductor Gauge, solid | 26–22 AWG | 
| Compatible Conductor Gauge, stranded | 26–24 AWG | 
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 | 
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles | 
| Contact Base Material | Beryllium copper | 
| Contact Plating Material | Gold | 
| Material Type | Polycarbonate | Zamak | 
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series | 
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Flammability Rating | UL 94 V-0 | 
| Packaging Type | Bag | Box | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| RCM   | Compliant to electrical safety & telecommunications requirements | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
 
                    