Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760258924 | MPS100-BK

Base Product: MPS100E

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

PowerSUM M-Series Modular Jack, RJ45, Cat5e Unshielded, Black

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Patented crossing of straddling pair contacts enables efficient alien crosstalk reduction in the channel
  • Snaps into standard M-series faceplates, surface-mount boxes, consolidation point boxes and modular panels
  • Mountable either at 90 degrees (straight) or 45 degrees (angled) in M-series faceplate
  • Universal design and label supports both T568 A & B wiring
  • IDC connector terminations on rear of base allow quick and easy installation of 22 to 24 AWG cable
  • Low-profile rear protective strain relief cap, protects against contamination and secures the connection
  • Cabled modules enable the routing of fiber cable to the frame, where multiple connectors are terminated to the frame with a single click
  • NOVUX™ Prodigy™ HST terminals are available with 2 to 12 ports and can be utilized in Single Fiber Point-to-Point (P2P) solutions
  • Serialized QR code provides easy access to factory optical test results

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Modular jack
Product Brand PowerSUM
Product Series MPS100E

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Conductor Type Solid | Stranded
Mounting Note Color matches with M-series Black Faceplates and Surface Mount Boxes
Termination Type IDC
Wiring T568A | T568B

Dimensions

Height 19.4 mm | 0.764 in
Width 21.08 mm | 0.83 in
Depth 30.2 mm | 1.189 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Retention Force, minimum 133 N | 29.9 lbf
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging Type Bag

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Modular jack
Product Brand PowerSUM
Product Series MPS100E

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Conductor Type Solid | Stranded
Mounting Note Color matches with M-series Black Faceplates and Surface Mount Boxes
Termination Type IDC
Wiring T568A | T568B

Dimensions

Height 19.4 mm | 0.764 in
Width 21.08 mm | 0.83 in
Depth 30.2 mm | 1.189 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Retention Force, minimum 133 N | 29.9 lbf
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging Type Bag