Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: 2291217
KJ-Series Modular Jack, RJ45, Cat5e Unshielded, Violet
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack |
| Product Series | KJ Series |
| ANSI/TIA Category | 5e |
| Cable Type | Unshielded |
| Conductor Type | Solid | Stranded |
| Mounting | Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates |
| Outlet Type | Keystone |
| Termination Tool | 110 Punchdown tool | SL Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
| Wiring | T568A | T568B |
| Panel Cutout, recommended | 14.79 x 19.31 mm (0.58 x 0.76 in) |
| Panel Thickness, recommended | 1.6 mm | 0.063 in |
| Height | 16.13 mm | 0.635 in |
| Width | 16.48 mm | 0.649 in |
| Depth | 30.48 mm | 1.2 in |
| Compatible Insulated Conductor Diameter, maximum | 1.27 mm | 0.05 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 24–22 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| Material Type | PC+ABS |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
| Flammability Rating | UL 94 V-0 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack |
| Product Series | KJ Series |
| ANSI/TIA Category | 5e |
| Cable Type | Unshielded |
| Conductor Type | Solid | Stranded |
| Mounting | Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates |
| Outlet Type | Keystone |
| Termination Tool | 110 Punchdown tool | SL Termination tool |
| Termination Type | IDC |
| Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
| Wiring | T568A | T568B |
| Panel Cutout, recommended | 14.79 x 19.31 mm (0.58 x 0.76 in) |
| Panel Thickness, recommended | 1.6 mm | 0.063 in |
| Height | 16.13 mm | 0.635 in |
| Width | 16.48 mm | 0.649 in |
| Depth | 30.48 mm | 1.2 in |
| Compatible Insulated Conductor Diameter, maximum | 1.27 mm | 0.05 in |
| Contact Plating Thickness | 1.27 µm |
| Compatible Conductor Gauge, solid | 24–22 AWG |
| Compatible Conductor Gauge, stranded | 26–24 AWG |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Contact Base Material | Beryllium copper |
| Contact Plating Material | Gold |
| Material Type | PC+ABS |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
| Flammability Rating | UL 94 V-0 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |