Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
KJ-Series Modular Jack, RJ45, Cat5e Unshielded
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack |
Product Series | KJ Series |
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Conductor Type | Solid | Stranded |
Mounting | Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates |
Outlet Type | Keystone |
Termination Tool | 110 Punchdown tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
Wiring | T568A | T568B |
Panel Cutout, recommended | 14.79 x 19.31 mm (0.58 x 0.76 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.13 mm | 0.635 in |
Width | 16.48 mm | 0.649 in |
Depth | 30.48 mm | 1.2 in |
Compatible Insulated Conductor Diameter, maximum | 1.27 mm | 0.05 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Flammability Rating | UL 94 V-0 |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack |
Product Series | KJ Series |
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Conductor Type | Solid | Stranded |
Mounting | Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates |
Outlet Type | Keystone |
Termination Tool | 110 Punchdown tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
Wiring | T568A | T568B |
Panel Cutout, recommended | 14.79 x 19.31 mm (0.58 x 0.76 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.13 mm | 0.635 in |
Width | 16.48 mm | 0.649 in |
Depth | 30.48 mm | 1.2 in |
Compatible Insulated Conductor Diameter, maximum | 1.27 mm | 0.05 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Flammability Rating | UL 94 V-0 |