Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Cat 6A Jack Isolator Cap with Strain Relief, Black (24 ea/pkg)
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Isolator cap |
| ANSI/TIA Category | 6A |
| Height | 20 mm | 0.787 in |
| Width | 15.6 mm | 0.614 in |
| Depth | 14.6 mm | 0.575 in |
| Compatible Cable Diameter, maximum | 8 mm | 0.315 in |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Isolator cap |
| ANSI/TIA Category | 6A |
| Height | 20 mm | 0.787 in |
| Width | 15.6 mm | 0.614 in |
| Depth | 14.6 mm | 0.575 in |
| Compatible Cable Diameter, maximum | 8 mm | 0.315 in |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Packaging Type | Bag | Box |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |