Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MPO24,MALE,OM5,LIME,3.0MM
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® |
| Color | Lime green |
| Color, boot | Red |
| Ferrule Geometry | Flat |
| Length | 60.1 mm | 2.366 in |
| Ferrule Material | Polymer |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Fiber Mode | Multimode |
| Insertion Loss Change, mating | 0.7 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.7 dB |
| Insertion Loss, maximum | 0.7 dB |
| Return Loss, minimum | 28 dB |
| Packaging quantity | 1 |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® |
| Color | Lime green |
| Color, boot | Red |
| Ferrule Geometry | Flat |
| Length | 60.1 mm | 2.366 in |
| Ferrule Material | Polymer |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Fiber Mode | Multimode |
| Insertion Loss Change, mating | 0.7 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.7 dB |
| Insertion Loss, maximum | 0.7 dB |
| Return Loss, minimum | 28 dB |
| Packaging quantity | 1 |