Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MPO12, ULL, MALE, OM5, LIME, 2MM
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber connector | 
| Product Brand | LazrSPEED® | 
| Color | Lime green | 
| Color, boot | Black | 
| Ferrule Geometry | Flat | 
| Length | 60.1 mm | 2.366 in | 
| Ferrule Material | Polymer | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 
| Fiber Mode | Singlemode | 
| Insertion Loss Change, mating | 0.2 dB | 
| Optical Components Standard | ANSI/TIA-568-C.3 | 
| Insertion Loss, maximum | 0.2 dB | 
| Return Loss, minimum | 27 dB | 
| Packaging quantity | 1 | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber connector | 
| Product Brand | LazrSPEED® | 
| Color | Lime green | 
| Color, boot | Black | 
| Ferrule Geometry | Flat | 
| Length | 60.1 mm | 2.366 in | 
| Ferrule Material | Polymer | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 
| Fiber Mode | Singlemode | 
| Insertion Loss Change, mating | 0.2 dB | 
| Optical Components Standard | ANSI/TIA-568-C.3 | 
| Insertion Loss, maximum | 0.2 dB | 
| Return Loss, minimum | 27 dB | 
| Packaging quantity | 1 |