Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
SC/PC Connector, Multimode, Aqua
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Color, boot | Aqua |
Color, housing | Black |
Length | 48 mm | 1.89 in |
Ferrule Material | Zirconia |
Cable Retention Strength, maximum | 15.73 lb @ 0 ° |
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss Change, temperature | 0.2 dB |
Insertion Loss, maximum | 0.24 dB |
Return Loss, minimum | 27 dB |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Color, boot | Aqua |
Color, housing | Black |
Length | 48 mm | 1.89 in |
Ferrule Material | Zirconia |
Cable Retention Strength, maximum | 15.73 lb @ 0 ° |
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss Change, temperature | 0.2 dB |
Insertion Loss, maximum | 0.24 dB |
Return Loss, minimum | 27 dB |