Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
TeraSPEED® SC/UPC Connector Kit, Duplex for 2.0 mm Fiber, Singlemode, Blue, Short Boot
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber connector | 
| Product Brand | TeraSPEED® | 
| Body Style | Duplex | 
| Color | Blue | 
| Length | 50.3 mm | 1.98 in | 
| Ferrule Material | Zirconia | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 
| Optical Components Standard | ANSI/TIA-568-C.3 | GR-326-CORE | 
| Insertion Loss, ULL, maximum | 0.25 dB | 
| Return Loss, minimum | 50 dB | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber connector | 
| Product Brand | TeraSPEED® | 
| Body Style | Duplex | 
| Color | Blue | 
| Length | 50.3 mm | 1.98 in | 
| Ferrule Material | Zirconia | 
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 
| Optical Components Standard | ANSI/TIA-568-C.3 | GR-326-CORE | 
| Insertion Loss, ULL, maximum | 0.25 dB | 
| Return Loss, minimum | 50 dB | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |