Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
TeraSPEED® SC/APC Connector Kit for 2.0 mm Fiber, Singlemode, Green, Short Boot
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | TeraSPEED® |
| Color | Green |
| Length | 50.3 mm | 1.98 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Optical Components Standard | ANSI/TIA-568-C.3 | GR-326-CORE |
| Insertion Loss, ULL, maximum | 0.25 dB |
| Return Loss, minimum | 50 dB |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | TeraSPEED® |
| Color | Green |
| Length | 50.3 mm | 1.98 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Optical Components Standard | ANSI/TIA-568-C.3 | GR-326-CORE |
| Insertion Loss, ULL, maximum | 0.25 dB |
| Return Loss, minimum | 50 dB |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |