Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
SC/UPC Connector, Singlemode, Blue
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Color, boot | Blue |
| Color, housing | Blue |
| Length | 52 mm | 2.047 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
| Fiber Mode | Singlemode |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.3 dB |
| Return Loss, minimum | 55 dB |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Color, boot | Blue |
| Color, housing | Blue |
| Length | 52 mm | 2.047 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
| Fiber Mode | Singlemode |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.3 dB |
| Return Loss, minimum | 55 dB |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |