Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Behind The Wall Pre-Radiused LC Connector for 0.9 mm Fiber, single-mode
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® | OptiSPEED® |
| Body Style | BTW |
| Color | Blue |
| Ferrule Geometry | Pre-radiused |
| Length | 32 mm | 1.26 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.25 dB |
| Return Loss, minimum | 50 dB |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® | OptiSPEED® |
| Body Style | BTW |
| Color | Blue |
| Ferrule Geometry | Pre-radiused |
| Length | 32 mm | 1.26 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.25 dB |
| Return Loss, minimum | 50 dB |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |