Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Duplex Adapter, LC/APC, Green, Flanged
Regional Availability | China | EMEA |
Product Type | Fiber adapter |
Color | Green |
Shuttered | No |
Total Ports, quantity | 2 |
Height | 9.3 mm | 0.366 in |
Width | 15.4 mm | 0.606 in |
Length | 29.3 mm | 1.154 in |
Included | Dust caps |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | China | EMEA |
Product Type | Fiber adapter |
Color | Green |
Shuttered | No |
Total Ports, quantity | 2 |
Height | 9.3 mm | 0.366 in |
Width | 15.4 mm | 0.606 in |
Length | 29.3 mm | 1.154 in |
Included | Dust caps |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |