Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: OC-ADP
Fiber Optic Duplex Adapter, Singlemode LC/APC, green, flangeless, 12 pcs
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber adapter |
Product Series | OC-ADP |
Color | Green |
Total Ports, quantity | 2 |
Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Click on image to enlarge. |
Alignment Sleeve Material | Ceramic |
Coupling Retention Force | 70 N | 15.737 lbf |
Insertion Loss, maximum | 0.1 dB |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 12 |
Packaging Type | Bag |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber adapter |
Product Series | OC-ADP |
Color | Green |
Total Ports, quantity | 2 |
Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Alignment Sleeve Material | Ceramic |
Coupling Retention Force | 70 N | 15.737 lbf |
Insertion Loss, maximum | 0.1 dB |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging quantity | 12 |
Packaging Type | Bag |
Click on image to enlarge. |