Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: CS44R
CS44R ETL Verified Category 6A F/UTP Cable, non-plenum, gray jacket, 4 pair count, 3000 ft (914 m) length reel
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | NETCONNECT® | 
| Product Type | Twisted pair cable | 
| Product Number | CS44R | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Drain Wire Type | Solid | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | 
| Cable Length | 914.4 m | 3000 ft | 
| Diameter Over Jacket, nominal | 7.518 mm | 0.296 in | 
| Jacket Thickness | 0.508 mm | 0.02 in | 
| Conductor Gauge, singles | 23 AWG | 
| Drain Wire Gauge | 26 AWG | 
| Click on image to enlarge. | 
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft | 
| Delay Skew, maximum | 45 ns | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 68 % | 
| Operating Frequency, maximum | 500 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Safety Voltage Rating | 300 V | 
| Conductor Material | Bare copper | 
| Drain Wire Material | Tinned copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | PVC | 
| Separator Material | Polyolefin | 
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Non-plenum | 
| Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 | 
| Cable weight | 57.517 kg/km | 38.65 lb/kft | 
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | 
| Portfolio | NETCONNECT® | 
| Product Type | Twisted pair cable | 
| Product Number | CS44R | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Drain Wire Type | Solid | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | 
| Cable Length | 914.4 m | 3000 ft | 
| Diameter Over Jacket, nominal | 7.518 mm | 0.296 in | 
| Jacket Thickness | 0.508 mm | 0.02 in | 
| Conductor Gauge, singles | 23 AWG | 
| Drain Wire Gauge | 26 AWG | 
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft | 
| Delay Skew, maximum | 45 ns | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 68 % | 
| Operating Frequency, maximum | 500 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Safety Voltage Rating | 300 V | 
| Conductor Material | Bare copper | 
| Drain Wire Material | Tinned copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | PVC | 
| Separator Material | Polyolefin | 
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Non-plenum | 
| Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 | 
| Cable weight | 57.517 kg/km | 38.65 lb/kft | 
| Click on image to enlarge. | 
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |