Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
CS34P ETL Verified Category 6 U/UTP Cable, plenum, teal jacket, 4 pair count, 3000 ft (914 m) length, reel
| Regional Availability | North America | 
| Portfolio | Uniprise® | 
| Product Type | Twisted pair cable | 
| Product Number | CS34P | 
| ANSI/TIA Category | 6 | 
| Cable Component Type | Horizontal | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Note | All electrical transmission tests include swept frequency measurements | 
| Pairs, quantity | 4 | 
| Separator Type | Tape separator | 
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E | 
| Cable Length | 914.4 m | 3000 ft | 
| Diameter Over Insulated Conductor | 0.978 mm | 0.0385 in | 
| Diameter Over Jacket, nominal | 5.461 mm | 0.215 in | 
| Jacket Thickness | 0.533 mm | 0.021 in | 
| Conductor Gauge, singles | 23 AWG | 
| Click on image to enlarge. | 
| Characteristic Impedance | 100 ohm | 
| dc Resistance Unbalance, maximum | 5 % | 
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft | 
| Delay Skew, maximum | 45 ns | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 75 % | 
| Operating Frequency, maximum | 250 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Safety Voltage Rating | 300 V | 
| Conductor Material | Bare copper | 
| Insulation Material | FEP | Polyolefin | 
| Jacket Material | PVC | 
| Separator Material | FEP | 
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Plenum | 
| Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 | 
| Smoke Test Method | CMP/FT6 | 
| Cable weight | 38.395 kg/km | 25.8 lb/kft | 
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| Regional Availability | North America | 
| Portfolio | Uniprise® | 
| Product Type | Twisted pair cable | 
| Product Number | CS34P | 
| ANSI/TIA Category | 6 | 
| Cable Component Type | Horizontal | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Note | All electrical transmission tests include swept frequency measurements | 
| Pairs, quantity | 4 | 
| Separator Type | Tape separator | 
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E | 
| Cable Length | 914.4 m | 3000 ft | 
| Diameter Over Insulated Conductor | 0.978 mm | 0.0385 in | 
| Diameter Over Jacket, nominal | 5.461 mm | 0.215 in | 
| Jacket Thickness | 0.533 mm | 0.021 in | 
| Conductor Gauge, singles | 23 AWG | 
| Characteristic Impedance | 100 ohm | 
| dc Resistance Unbalance, maximum | 5 % | 
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft | 
| Delay Skew, maximum | 45 ns | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 75 % | 
| Operating Frequency, maximum | 250 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Safety Voltage Rating | 300 V | 
| Conductor Material | Bare copper | 
| Insulation Material | FEP | Polyolefin | 
| Jacket Material | PVC | 
| Separator Material | FEP | 
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Plenum | 
| Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 | 
| Smoke Test Method | CMP/FT6 | 
| Cable weight | 38.395 kg/km | 25.8 lb/kft | 
| Click on image to enlarge. | 
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |