Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Powered Fiber Cable, OM3, 2 Fibers, Outdoor, 12AWG Conductor, meter, feet
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Hybrid cable, fiber and power |
| Ordering Note | Minimum order quanity is 500 meter |
| Cable Type | Stranded outdoor |
| Fiber Short Description | PFC-O12 |
| Jacket Color | Black |
| Total Fiber Count | 2 |
| Height Over Jacket | 4.318 mm | 0.17 in |
| Width Over Jacket | 11.43 mm | 0.45 in |
| Conductor Gauge | 12 AWG |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 50.8 mm | 2 in |
| Minimum Bend Radius, unloaded | 30.48 mm | 1.2 in |
| Tensile Load, long term, maximum | 133.447 N | 30 lbf |
| Tensile Load, short term, maximum | 440.374 N | 99 lbf |
| Vertical Rise, maximum | 122.011 m | 400.3 ft |
| Fiber Type | OM3, bend insensitive |
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Cable weight | 109.975 kg/km | 73.9 lb/kft |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Hybrid cable, fiber and power |
| Ordering Note | Minimum order quanity is 500 meter |
| Cable Type | Stranded outdoor |
| Fiber Short Description | PFC-O12 |
| Jacket Color | Black |
| Total Fiber Count | 2 |
| Height Over Jacket | 4.318 mm | 0.17 in |
| Width Over Jacket | 11.43 mm | 0.45 in |
| Conductor Gauge | 12 AWG |
| Minimum Bend Radius, loaded | 50.8 mm | 2 in |
| Minimum Bend Radius, unloaded | 30.48 mm | 1.2 in |
| Tensile Load, long term, maximum | 133.447 N | 30 lbf |
| Tensile Load, short term, maximum | 440.374 N | 99 lbf |
| Vertical Rise, maximum | 122.011 m | 400.3 ft |
| Fiber Type | OM3, bend insensitive |
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Cable weight | 109.975 kg/km | 73.9 lb/kft |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |