Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-LN
Fiber indoor/outdoor cable, LightScope® ZWP Low Smoke Zero Halogen, 144 fiber Microsheath, Singlemode G.657.A1, Gel-free, Meters jacket marking, Black jacket color, Dca flame rating
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
Cable Type | Stranded microsheath tube |
Subunit Type | Gel-free |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 8.6 mm | 0.339 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 700 N | 157.366 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Standards Compliance | TIA-492CAAB (OS2) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration Test Method | IEC 60794-1 F4 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Cable weight | 68 kg/km | 45.694 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
Cable Type | Stranded microsheath tube |
Subunit Type | Gel-free |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Diameter Over Jacket | 8.6 mm | 0.339 in |
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 700 N | 157.366 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Standards Compliance | TIA-492CAAB (OS2) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration Test Method | IEC 60794-1 F4 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Cable weight | 68 kg/km | 45.694 lb/kft |
Click on image to enlarge. |