Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-LN
Fiber Indoor/Outdoor Cable, Low Smoke Zero Halogen, 48 fiber, Microsheath, Singlemode, G.657.A1, Gel-free, Meters jacket marking, Black jacket color, Dca flame rating
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-LN |
| Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
| Cable Type | Stranded microsheath tube |
| Subunit Type | Gel-free |
| Filler, quantity | 2 |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009791/DB 48x9/125 ITU-T G.657A1 EN50575 CLASS D ULSZH (serial number) (metre mark) |
| Subunit, quantity | 4 |
| Fibers per Subunit, quantity | 12 |
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 6.1 mm | 0.24 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 100 mm | 3.937 in |
| Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
| Tensile Load, long term, maximum | 200 N | 44.962 lbf |
| Tensile Load, short term, maximum | 700 N | 157.366 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain Test Method | IEC 60794-1-21 E1 |
| Standards Compliance | TIA-492CAAB (OS2) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Water Penetration Test Method | IEC 60794-1 F5 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
| Cable weight | 36 kg/km | 24.191 lb/kft |
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-LN |
| Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
| Cable Type | Stranded microsheath tube |
| Subunit Type | Gel-free |
| Filler, quantity | 2 |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB F.O. CABLE 810009791/DB 48x9/125 ITU-T G.657A1 EN50575 CLASS D ULSZH (serial number) (metre mark) |
| Subunit, quantity | 4 |
| Fibers per Subunit, quantity | 12 |
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 6.1 mm | 0.24 in |
| Minimum Bend Radius, loaded | 100 mm | 3.937 in |
| Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
| Tensile Load, long term, maximum | 200 N | 44.962 lbf |
| Tensile Load, short term, maximum | 700 N | 157.366 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain Test Method | IEC 60794-1-21 E1 |
| Standards Compliance | TIA-492CAAB (OS2) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Water Penetration Test Method | IEC 60794-1 F5 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
| Cable weight | 36 kg/km | 24.191 lb/kft |
| Click on image to enlarge. |