Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: P-LZ
TeraSPEED® Indoor/Outdoor, Plenum Rated, Gel-Free, Stranded Loose Tube Cable with Aluminum Interlocking Armor containing a Plenum Rated Outer Jacket, Build America Buy America (BABA)
Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | P-LZ |
Armor Type | Interlocking aluminum |
Cable Type | Stranded loose tube |
Construction Type | Armored |
Subunit Type | Gel-free |
Location of Manufacturing | Claremont, North Carolina |
Subunit, quantity | 12 |
Fibers per Subunit, quantity | 12 |
Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in |
Diameter Over Armor | 21 mm | 0.827 in |
Diameter Over Jacket | 23 mm | 0.906 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 459 mm | 18.071 in |
Minimum Bend Radius, unloaded | 321 mm | 12.638 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1335 N | 300.12 lbf |
Compression | 85 N/mm | 485.363 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 35 N-m | 309.776 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 82 m | 269.029 ft |
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 |
Environmental Space | Plenum |
Flame Test Listing | NEC OFCP (ETL) and c(ETL) |
Flame Test Method | NFPA 130 | NFPA 262 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Cable Freeze | -2 °C | 28.4 °F |
Cable weight | 500 kg/km | 335.985 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | P-LZ |
Armor Type | Interlocking aluminum |
Cable Type | Stranded loose tube |
Construction Type | Armored |
Subunit Type | Gel-free |
Location of Manufacturing | Claremont, North Carolina |
Subunit, quantity | 12 |
Fibers per Subunit, quantity | 12 |
Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in |
Diameter Over Armor | 21 mm | 0.827 in |
Diameter Over Jacket | 23 mm | 0.906 in |
Minimum Bend Radius, loaded | 459 mm | 18.071 in |
Minimum Bend Radius, unloaded | 321 mm | 12.638 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1335 N | 300.12 lbf |
Compression | 85 N/mm | 485.363 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 35 N-m | 309.776 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 82 m | 269.029 ft |
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 |
Environmental Space | Plenum |
Flame Test Listing | NEC OFCP (ETL) and c(ETL) |
Flame Test Method | NFPA 130 | NFPA 262 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Cable Freeze | -2 °C | 28.4 °F |
Cable weight | 500 kg/km | 335.985 lb/kft |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |