Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: Z-LN
Fiber indoor/outdoor cable, LazrSPEED® High Tensile Strength Riser/LSZH Rated Mini All-Dielectric Single Jacket, 6 fiber, Gel-Filled, Stranded Loose Tube, Multimode OM3, Meters jacket marking, Dca flame rating. Provides Rodent Resistance
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | Z-LN | 
| Cable Type | Stranded loose tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-filled | 
| Filler, quantity | 5 | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760243320 6X OM3 MM LSZH EN50575 CLASS D [SERIAL NUMBER] [METER MARK] | 
| Subunit, quantity | 1 | 
| Fibers per Subunit, quantity | 6 | 
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in | 
| Diameter Over Jacket | 12.8 mm | 0.504 in | 
| Click on image to enlarge. | 
| Minimum Bend Radius, loaded | 196 mm | 7.717 in | 
| Minimum Bend Radius, unloaded | 131 mm | 5.157 in | 
| Tensile Load, long term, maximum | 1350 N | 303.492 lbf | 
| Tensile Load, short term, maximum | 4500 N | 1011.641 lbf | 
| Compression | 22 N/mm | 125.623 lb/in | 
| Compression Test Method | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | IEC 60794-1 E7 | 
| Installation temperature | -10 °C to +50 °C (+14 °F to +122 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | IEC 60794-1-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Buried | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | IEC 60794-1 F5 | 
| Cable Freeze Test Method | IEC 60794-1 F15 | 
| Drip | 70 °C | 158 °F | 
| Drip Test Method | IEC 60794-1 E14 | 
| Heat Age | 0 °C to +85 °C (+32 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -15 °C to +23 °C (+5 °F to +73 °F) | 
| Low High Bend Test Method | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | IEC 60794-1 F1 | 
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable weight | 181 kg/km | 121.626 lb/kft | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | Z-LN | 
| Cable Type | Stranded loose tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-filled | 
| Filler, quantity | 5 | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760243320 6X OM3 MM LSZH EN50575 CLASS D [SERIAL NUMBER] [METER MARK] | 
| Subunit, quantity | 1 | 
| Fibers per Subunit, quantity | 6 | 
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in | 
| Diameter Over Jacket | 12.8 mm | 0.504 in | 
| Minimum Bend Radius, loaded | 196 mm | 7.717 in | 
| Minimum Bend Radius, unloaded | 131 mm | 5.157 in | 
| Tensile Load, long term, maximum | 1350 N | 303.492 lbf | 
| Tensile Load, short term, maximum | 4500 N | 1011.641 lbf | 
| Compression | 22 N/mm | 125.623 lb/in | 
| Compression Test Method | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | IEC 60794-1 E7 | 
| Installation temperature | -10 °C to +50 °C (+14 °F to +122 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | IEC 60794-1-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Buried | Low Smoke Zero Halogen (LSZH) | 
| Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | IEC 60794-1 F5 | 
| Cable Freeze Test Method | IEC 60794-1 F15 | 
| Drip | 70 °C | 158 °F | 
| Drip Test Method | IEC 60794-1 E14 | 
| Heat Age | 0 °C to +85 °C (+32 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -15 °C to +23 °C (+5 °F to +73 °F) | 
| Low High Bend Test Method | IEC 60794-1 E11 | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | IEC 60794-1 F1 | 
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable weight | 181 kg/km | 121.626 lb/kft | 
| Click on image to enlarge. |