Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: Z-CN
Fiber indoor/outdoor cable, All-Dielectric, LSZH Riser-Rated, 144 fiber, Gel-Free, Central Tube Rollable Ribbon, Singlemode G.657.A2/B2, Feet jacket marking, Black jacket color, Cca flame rating
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | Z-CN | 
| Cable Type | Ribbon central tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Fibers per Ribbon, quantity | 12 | 
| Buffer Tube/Subunit Diameter | 6.1 mm | 0.24 in | 
| Diameter Over Jacket | 10.5 mm | 0.413 in | 
| Click on image to enlarge. | 
| Minimum Bend Radius, loaded | 210 mm | 8.268 in | 
| Minimum Bend Radius, unloaded | 77 mm | 3.031 in | 
| Tensile Load, long term, maximum | 800 N | 179.847 lbf | 
| Tensile Load, short term, maximum | 2670 N | 600.24 lbf | 
| Compression | 10 N/mm | 57.101 lb/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 | 
| EN50575 CPR Cable EuroClass Fire Performance | Cca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Listing | NEC OFNR-ST1 (ETL) and c(ETL) | 
| Flame Test Method | CSA FT4 | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable weight | 122 kg/km | 81.98 lb/kft | 
| Agency | Classification | 
| ANATEL   | Compliant | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | Z-CN | 
| Cable Type | Ribbon central tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Fibers per Ribbon, quantity | 12 | 
| Buffer Tube/Subunit Diameter | 6.1 mm | 0.24 in | 
| Diameter Over Jacket | 10.5 mm | 0.413 in | 
| Minimum Bend Radius, loaded | 210 mm | 8.268 in | 
| Minimum Bend Radius, unloaded | 77 mm | 3.031 in | 
| Tensile Load, long term, maximum | 800 N | 179.847 lbf | 
| Tensile Load, short term, maximum | 2670 N | 600.24 lbf | 
| Compression | 10 N/mm | 57.101 lb/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 25 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409 | 
| EN50575 CPR Cable EuroClass Fire Performance | Cca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Listing | NEC OFNR-ST1 (ETL) and c(ETL) | 
| Flame Test Method | CSA FT4 | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
| Jacket UV Resistance | UV stabilized | 
| Water Penetration | 24 h | 
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 | 
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 | 
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
| Cable Freeze | -2 °C | 28.4 °F | 
| Cable weight | 122 kg/km | 81.98 lb/kft | 
| Click on image to enlarge. | 
| Agency | Classification | 
| ANATEL   | Compliant | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |